Gripper for racks
Challenge
For loading a processing machine, different versions of racks needed to be handled. A conventional gripper could have very easily left behind marks on the sensitive surface. Another challenge was that the racks were placed end to end.
Solution
As a solution, the Zimmer Group experts developed a vacuum gripper for a wide variety of shaft types. Multiple angular grippers are used as a transport lock to prevent the workpiece from getting out of control and being lost.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Gripping force safety device for spring
Technical Data
Drive type | PNEU |
Gripping concept | FORM |
Gripping safety device | FED |
IP class | IP40 |
System weight | 36 [kg] |
Max. workpiece weight | 8 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components